Active and preferred
RoHS Compliant
Lead-free

IRS21814S

600 V high-side and low-side gate driver IC with separate pin for logic ground
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS21814S
IRS21814S
ea.

Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    1.9 A
  • Output Current (Sink)
    2.3 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    220 ns
  • Turn On Propagation Delay
    180 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V
OPN
IRS21814STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V high and low side gate driver IC with typical 1.9 A source and 2.3 A sink currents in 14 Lead SOIC package for IGBTs and MOSFETs . Also available in 14 Lead PDIP, 14 Lead MLPQ 4x4, 8 Lead SOIC, and 8 Lead PDIP.For the new version with our SOI technology we recommend 2ED21814S06J , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3 V & 5 V input logic compatible
  • Matched prop. delay for both chan.
  • Logic & power ground +/- 5 V offset
  • Lower di/dt gate driver
  • Output source capability 1.4 A
  • Output sink capability 1.8 A

Diagrams

Circuit_Diagramm_IRS21814
Circuit_Diagramm_IRS21814
Circuit_Diagramm_IRS21814 Circuit_Diagramm_IRS21814 Circuit_Diagramm_IRS21814

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }